??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED MA PNEUMATIC CONTACT_3 mm
Bill of material
HARTING 09692870062
MANUID
Product number of the Manufacturer
09692870062
PREVIEW
Preview
DESCSHORT
Short Description
Pneumatic contact, Male, German silver
DESCLONG
Long Description
Pneumatic contact, Male, German silver
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED MA PNEUMATIC CONTACT_3 mm
SUPPLIERALTNO
Alternative product number
09 69 287 0062
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAB754
Contact design
Pin
AAC207
Material of the contact
Other non-copper allows
AAO057
Product type
D SUB MIXED MA PNEUMATIC CONTACT_3 mm, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAU734
Manufacturer product description
Pneumatic contact, Male, German silver
AAW338
Manufacturer product designation
Pneumatic contact, Male, German silver, D SUB MIXED MA PNEUMATIC CONTACT_3 mm
BAA039
max. operating ambient temperature
60 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink