??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV FE IDC 37 AU3 with M3 nut
Bill of material
HARTING 09664187501
MANUID
Product number of the Manufacturer
09664187501
PREVIEW
Preview
DESCSHORT
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4
DESCLONG
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 37, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB SV FE IDC 37 AU3 with M3 nut
SUPPLIERALTNO
Alternative product number
09 66 418 7501
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink