??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV MA IDC 09 AU2 with M3 nut
Bill of material
HARTING 09661286701
MANUID
Product number of the Manufacturer
09661286701
PREVIEW
Preview
DESCSHORT
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1
DESCLONG
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB SV MA IDC 09 AU2 with M3 nut
SUPPLIERALTNO
Alternative product number
09 66 128 6701
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink