目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-LHPPB-0014-D1M0-2TW
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/9646.prj},{NB=UCD-LHPPB-0014-D1M0-2TW},{SUPPLIERPID=UCD-LHPPB-0014-D1M0-2TW},{PRODUKTABBILDUNG=picture-mx-3-cxx-ct-nnn.jpg},{MECHANICAL_CONNECTION=OD 52.3 mm (2,06\") / Solid Shaft Clamping / Shaft Flat / OD 9.52 mm (3/8\")},{ELECTRICAL_CONNECTION=Cable#Axial/Radial 2m},{PROTECTION_CLASS=IP65},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=fd1m0},{H=h0094},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-LHPPB-0014-D1M0-2TW/220871301/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Posital
Description
D1M0-2TW
Bill of material
UCD-LHPPB-0014-D1M0-2TW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-LHPPB-0014-D1M0-2TW
MECHANICAL_CONNECTION
OD 52.3 mm (2,06") / Solid Shaft Clamping / Shaft Flat / OD 9.52 mm (3/8")
ELECTRICAL_CONNECTION
Cable#Axial/Radial 2m
PROTECTION_CLASS
IP65
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet