您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
D410 10-1/4
AIRWORK
Fittings and Pipes
D400 - Compression Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{airwork/fittings_pipes/d400_brass_compression/d410.prj},{NB=D410 10-1/4},{SHA256=ErK5/yWAKgFxOwJG1NkKKiciJBwKUulBtbJXNjAavZY=},{INAME=d41020102d1_4},{NAME=d410 10-1_4},{NNCUSTOM=D410},{NTCUSTOM=LATERAL MALE TEE},{NBCUSTOM=D410 10-1/4},{LINACUSTOM=D410 10-1/4},{STEPFILE=d410_10_14.step},{PNGFILE=d410.png},{DWGFILE=d410_drawing.png},{DESCR=LATERAL MALE TEE, Ø10 MM, R1/4},{D=10},{A=R1/4},{B=11.0},{C=32.0},{L=55.5},{SW1=19},{SW2=13},{PCS=10},{URL=https://www.airwork.it/wp-content/uploads/2020/11/D400_compression_fittings_2021.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
AIRWORK
Description
D410 - Lateral Male Tee
Bill of material
D410 10-1/4
CODE
Code
D410 10-1/4
D410 10-1/4
DESCR
Extended Description
Lateral Male Tee, Ø10 mm, R1/4
Lateral Male Tee, Ø10 mm, R1/4
D
ØD
10
10
mm
A
R1/4
R1/4
filetto
B
11.0
11.0
mm
C
32.0
32.0
mm
L
55.5
55.5
mm
SW1
External Key
19
19
mm
SW2
Internal Hexagon
13
13
mm
PCS
Min. Quantity
10
pcs
URL
Manufacturer's Datasheet
PDF catalog