??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
D8-314-1 - Slotted Recess
Bill of material
D8-314-120-190
CN
Catalog number
L
Dimension L +-0.15
mm
L1
Dimension L1
2 mm
SD
Diameter d
4.3 mm
D1
Diameter D1
8 mm
A
Dimension A
1.3 mm