??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
SRD-FA
Description
DAKQKR,DAKNKR - Reference block -Standard type/Positioning hole type
Bill of material
DAKQKR-L25
CODE
TYPE
Type
MTA
Material
SKS3
HRD
Hardness
58~61HRC
L
mm
V
20 mm
B
2 mm
J
50 mm
Q
36 mm
F
22 mm
A
A choose
mm
ZJGSK
Increase stomata
SK
mm
LINK
Link
https://www.srdfaa.com/product/1542549331376.html