??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Plantco
Description
Dall’O Gravier eXcel® - Gravel stabilizing slabs for high traffic. Plantcoprotec Dall’O Gravier eXcel® cellular slabs offer gravel a stable and solid structure, promoting soil stabilization while being 100% permeable to water. Gravel slabs can be used to create access paths, parking lots, driveways, terraces, and any other applications requiring gravel.
Bill of material
DallO Gravier eXcel - DALLOEXCEL
SERIES
Series
DALLOEXCEL
LODLEVEL
LOD level
300
L
Length
500 mm
H
Height
500 mm
CH
Cell height
25 mm
CD
Cell diameter
50 mm
RWE
Resistance with earth
400 T/m²
MAT
Material
PEHD
COL
Color
WEIGHT
Weight
2.55 kg/m²
ACC
Accessories
Plantcoprotec Dall’O Plot Rond®: Snap-on marking pad for Plantcoprotec Dall’O Gravier eXcel® slabs. Diameter: 75mm / 30mm.
DESC
Description
Cellular gravel stabilization slabs with 6x6 mm mesh in translucent white or black HDPE. Round cells with an internal diameter of 52 mm and a height of 25 mm. 50x50 cm slab equipped with 12 junction clips per linear meter and 16 holes per square meter for fixing to the floor. Load resistance 400 T / m². Type Plantcoprotec Dall’O Gravel eXcel® or Dall’o Gravel eXcel® Black or equivalent.
MANUF
Manufacturing
Made in France