??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
DB110_S54372-F5-A1
Bill of material
DB110 Detector Base (Collective)(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product property
SA110ID05
Product type (ASN)
PREVIEW
Preview
LODLEVEL
SA400ID03
Display
SA500ID03
Busprotokolle
SA700ID05
Width
117.0 mm
SA700ID06
Depth
117.0 mm
SA700ID07
Height
23.0 mm
SA700ID08
mass (net)
kg
LINK
Product link
http://www.siemens.com/btproduct?S54372-F5-A1
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210428
ETIMCLASSC
ETIM classcode
EC001489
ETIMCLASSN
ETIM classname
Socket for fire alarm detector
IFCEXPORT
IfcAsExport
IfcJunctionBox.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 29 13
OMNICLASS
Omniclass title
Fire Detectors
UNICLASSC
Uniclass code
Pr_80_77_28
SA010ID02
Sheet number of the guideline
99
SA010ID03
Policy issue date (month)
200111
SA100ID04
Product Main Group 1
Fire safety (EN)
SA110ID04
Product main group 2
Cerberus PRO