??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DBE-8-BK - 30中心孔10系列铝型材--T型槽扣条
Bill of material
DB-8-GY
CNSORDERNO
Bestellnummer
CODE
DB
C2
syxc
30/40TYPE
COLER
COLOR
L
2000 mm
L1
9.5 mm
L2
9.0 mm
A
1.0 mm
H
6.5 mm
G
weight
54 g
PDF
DBE.pdf