??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
DBFSNWF - Positioning guide part - square stop - hole distance selection type - double hole type
Bill of material
DBFSNWF15-10-35-X10-M4
CODE
DBFSNWF
TYPE
MAT
texture
S45C
HRD
hardness
40~45HRC
A
mm
T
mm
Enter value for T
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
X
mm
Enter value for X
mm
cm
inch
ft
KX
Hole shape selection
DD
d
0.0 mm
DD1
d1
0.0 mm
HH
h
0 mm
LINK
Website
https://www.srdfaa.com/product/1141603221819.html