??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
DCBHL,DCBHH,DCBRL,DCBRH - Ball plunger bolt type
Bill of material
DCBHH4-10
CODE
Code
TYPE
Load type
TYPE1
Bolt type
ZTMAT
The main material
ZTHAR
Body hardness
29~35HRC
ZTSUR
Body surface treatment
QTMAT
Ball head material
SUJ2
QTHAR
Ball head hardness
55HRC~
THMAT
Spring material
SWP-B
TZHMAT
Adjusting ring material
SUS304
KSWD
Usable temperature
-30~80℃
M
M (coarse thread)
L
mm
DD
d
2.5 mm
S
0.8 mm
A
7.0 mm
B
7 mm
B1
3 mm
C
(C)
8.1 mm
E
4 mm
LL
2.0 mm
LOMIN
Minimum load (N)
mm
LOMAX
Maximum load (N)
mm