??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCBST09AN
Bill of material
DCBST09AN
PN
Part Number
DCBST09AN
DESC
Description
Dura-Con Backshell, 9 position, top entry - 0.156", nickel plated, strain relief
WE
Wire Entry
Straight Entry
NOP
Number of Positions
9
WED
Wire Entry Diameter
0.156 (3.96) INCH (mm)
BL
Backshell Length
0.76 (19) INCH (mm)
SM
Shell Material
Aluminum Alloy
SF
Shell Finish
Electroless Nickel
MH
Mounting Hardware
2 no.2-56 Hex Head Jackposts, Locking Washers and Retaining Clips
SR
Sleeve Ring
None
MINOT
Min Operating Temp.
-65 (55) °F (°C)
MAXOT
Max Operating Temp.
390 (200) °F (°C)