??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM100S6E5-36.0BN
Bill of material
DCCM100S6E5-36.0BN
PN
Part Number
DCCM100S6E5-36.0BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 100, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Wire Leads, Insulated, #26 AWG, Stranded Wire (MIL-W-16878/4), 36" (914 mm), Color Coded p
TT
Termination Type
Wire Leads
CG
Contact Gender
Female
CT
Connector Type
Socket
CURRENT
Current
3 A
WCC
Wire Color Coding
Color Coded per MIL-Std 681
WT
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
WL
Wire Length
36 (914) INCH (mm)
NOP
Number of Positions
100
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
MH
Mounting Hardware
No Hardware
IM
Insulation Material
Thermoset, Glass-Reinforced, Diallyl Phthalate
CIF
Contact Insertion Force
6 (170) oz (gm)
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
275 (135) °F (°C)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level