??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dccm100ss_bn - Cinch Connectivity Solutions
Bill of material
DCCM100SS-BN
PN
Part Number
DCCM100SS-BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 100, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Solder Cup, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
100
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware