??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM15PBSN - Cinch Connectivity Solutions
Bill of material
DCCM15PBSN
PN
Part Number
DCCM15PBSN
DESC
Description
Commercial PCB Mount Connector, Plug, 15 Positions, Electroless Nickel, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
15
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware