??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dccm15ps_bn - Cinch Connectivity Solutions
Bill of material
DCCM15PS-BN
PN
Part Number
DCCM15PS-BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Plug, # of Positions 15, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, Solder Cup, No Hardware
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
15
TT
Termination Type
Solder Cup
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware