??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM21SBRPN - Cinch Connectivity Solutions
Bill of material
DCCM21SBRPN
PN
Part Number
DCCM21SBRPN
DESC
Description
Commercial PCB Mount Connector, Socket, 21 Positions, Electroless Nickel, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
21
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost