??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM37PBRP - Cinch Connectivity Solutions
Bill of material
DCCM37PBRP
PN
Part Number
DCCM37PBRP
DESC
Description
Commercial PCB Mount Connector, Plug, 37 Positions, Yellow Chromate over Cadmium, Thermoset, Glass-Reinforced, Diallyl Phthalate, Male, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
37
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost