??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bel Fuse
Description
DCCM9SSBN - Cinch Connectivity Solutions
Bill of material
DCDM9SSBN
PN
Part Number
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 9, Thermoset, Glass-Reinforced, Diallyl Phthalate, Female, Solder Cup, No Hardware
MS
Mil Spec
PLATING
Plating
INSULATOR
Insulator
CT
Gender
Socket
NC
Number of Contacts
9
TS
Termination Style
Solder Cup
TL
Tail/Wire Length
N/A
WT
Wire Type
N/A
WC
Wire Color
N/A
H
Hardware
N/A
SM
Shell Material
Aluminum
BM
Body Material
Polyphenylene Sulfide
EM
Encapsulant Material
Epoxy
CM
Contact Material
Beryllium Copper Alloy
CP
Contact Plating
Gold over Nickel
CR
Current Rating
3 Amps
DWV
Dielectric Withstand Voltage
600 VAC
IR
Insulation Resistance
1000 Megaohms
CRE
Contact Resistance
8 Miliohms
MP
Magnetic Permeability
<2.0
OT
Operating Temperature
-55 to 135 °C
MF
Mating Force
6 oz per contact max