??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDA21S6E5-36.0B
Bill of material
DCDA21S6E5-36.0B
PN
Part Number
DCDA21S6E5-36.0B
DESC
Description
Cinch DURA-CON Micro-D economic and lightweight plastic shell connector, Socket, Positions 21, Insulated, #26 AWG, Stranded Wire, 36" (914 mm), Color Coded per MIL-Std 681, No Hardware
CT
Connector Type
Socket
NOP
Number of Positions
21
IM
Insulation Material
Polyester glass filled
CG
Contact Gender
Male
CM
Contact Material
Copper alloy
CF
Contact Finish
Gold
TT
Termination Type
Wire Leads
WT
Wire Type
Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)
WL
Wire Length
36 (914) INCH (mm)
WCC
Wire Color Coding
Color Coded per MIL-Std 681
MH
Mounting Hardware
No Hardware
MINOPT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOPT
Max Operating Temp. ºF (ºC)
285 (135) °F (°C)
CURA
Current Rating
3 Amps
WV
Withstanding Voltage
600 VAC RMS @ sea level VAC
CORE
Contact Resistance
8
MMC
Max Mating Cycles
500
CIF
Contact Insertion Force
6 (170) oz (gm)
CWF
Contact Withdrawal Force
0.5 (14) oz (gm)