??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_15psbn - Cinch Connectivity Solutions
Bill of material
DCDH-15PSBN
PN
Part Number
DCDH-15PSBN
DESC
Description
Microminiature Hermetic Plug, 15 Positions, Solder Cup
CT
Connector Type
Plug, Male Pins
NOP
Number of Positions
15
TT
Termination Type
Solder Cup
CR
Current Rating
3 A