??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_15s4c402e5bn - Cinch Connectivity Solutions
Bill of material
DCDH-15S4C40.5BN
PN
Part Number
DCDH-15S4C40.5BN
DESC
Description
Microminiature Hermetic Socket, 15 Positions, 0.5inch 24AWG Solid Wire Tail
CT
Connector Type
Receptacle, Female Sockets
NOP
Number of Positions
15
TT
Termination Type
Solid Wire
CR
Current Rating
3 A