??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_31ssbn - Cinch Connectivity Solutions
Bill of material
DCDH-31SSBN
PN
Part Number
DCDH-31SSBN
DESC
Description
Microminiature Hermetic Socket, 31 Positions, Solder Cup
CT
Connector Type
Receptacle, Female Sockets
NOP
Number of Positions
31
TT
Termination Type
Solder Cup
CR
Current Rating
3 A