??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdh_9s4c402e5bn - Cinch Connectivity Solutions
Bill of material
DCDH-9S4C40.5BN
PN
Part Number
DCDH-9S4C40.5BN
DESC
Description
Microminiature Hermetic Socket, 9 Positions, 0.5inch 24AWG Solid Wire Tail
CT
Connector Type
Receptacle, Female Sockets
NOP
Number of Positions
9
TT
Termination Type
Solid Wire
CR
Current Rating
3 A