??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM15SBSN - Cinch Connectivity Solutions
Bill of material
DCDM15SBSN
PN
Part Number
DCDM15SBSN
DESC
Description
Commercial PCB Mount Connector, Socket, 15 Positions, Electroless Nickel, Thermoplastic, Glass-Reinforced, Female, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
15
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware