您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
DCDM31SS-BN
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
DCDM31SS-BN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/dcdm31ss_bn/dcdm31ss_bn.prj},{NB=DCDM31SS-BN},{PN=DCDM31SS-BN},{DESC=Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 31, Thermoplastic, Glass-Reinforced, Female, Solder Cup, No Hardware},{CT=Socket},{CG=Female},{NOP=31},{TT=Solder Cup},{CR=3},{MH=No Hardware},{SHA256=I+BkQyCrOU9/LhYQdFSvvhz5vY89SaAnw0nKc5SRCqs=},{INAME=00031__dcdm2d31ssbx}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dcdm31ss_bn - Cinch Connectivity Solutions
Bill of material
DCDM31SS-BN
PN
Part Number
DCDM31SS-BN
DESC
Description
Cinch DURA-CON durable and EMI shielding aluminum metal shell connector, Socket, # of Positions 31, Thermoplastic, Glass-Reinforced, Female, Solder Cup, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
31
TT
Termination Type
Solder Cup
CR
Current Rating
3
A
MH
Mounting Hardware
No Hardware