??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM37PBRP - Cinch Connectivity Solutions
Bill of material
DCDM37PBRP
PN
Part Number
DCDM37PBRP
DESC
Description
Commercial PCB Mount Connector, Plug, 37 Positions, Yellow Chromate over Cadmium, Thermoplastic, Glass-Reinforced, Male, 90º PCB, Standard Profile, Jackpost
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
37
TT
Termination Type
90º PCB
CR
Current Rating
3 A
MH
Mounting Hardware
Jackpost