??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCDM37SBS - Cinch Connectivity Solutions
Bill of material
DCDM37SBS
PN
Part Number
DCDM37SBS
DESC
Description
Commercial PCB Mount Connector, Socket, 37 Positions, Yellow Chromate over Cadmium, Thermoplastic, Glass-Reinforced, Female, Straight PCB, Standard Profile, No Hardware
CT
Connector Type
Socket
CG
Contact Gender
Female
NOP
Number of Positions
37
TT
Termination Type
Straight PCB
CR
Current Rating
3 A
MH
Mounting Hardware
No Hardware