??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SRD-FA
Description
DCFLT,DCFHT - Small diameter spring plunger-stop screw type
Bill of material
DCFLT1.5-1.5
CODE
Code
FZ
Load classification
TYPE
Types of
Flat head type
ZTMAT
The main material
SUS303
XMAT
Pin material
SUS304
THMAT
Spring material
SUS304
KSWD
Usable temperature
-30-140℃
D
Dh7
mm
S
mm
DD
d
0.5 mm
D1
2.0 mm
L
17.5 mm
LL
2.5 mm
F
0.5 mm
G
1.00 mm
C
0.05 mm
LOMIN
Minimum load (N)
N
LOMAX
Maximum load (N)
N
LINK
URL
https://www.srdfaa.com/product/1141603220685.html