??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
SRD-FA
Description
DCFPJ,DCFPJS - Ball plunger with flange type
Bill of material
DCFPJ5
CODE
Code
TYPE
Types of
Flange type
ZTMAT
The main material
ZTHAR
Body hardness
ZTSUR
Body surface treatment
QTMAT
Ball head material
SUS440C
QTHAR
Ball head hardness
55HRC~
THMAT
Spring material
SUS631J1
KSWD
Usable temperature
M
M (coarse thread)
D
7.0 mm
L
5.0 mm
S
0.8 mm
DD
d
3.00 mm
A
a
0.8 mm
LOMIN
Minimum load (N)
mm
LOMAX
Maximum load (N)
mm
SYBS
Applicable wrench
DCBPG1