??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
DCHM9P6N5-36.0BN-HT1
Bill of material
DCHM9P6N5-36.0BN-HT1
PN
Part Number
DCHM9P6N5-36.0BN-HT1
DESC
Description
High Temperature Micro-D Metal Shell Plug , 9 Positions, Male, Wire Leads, #26 AWG, 36" (914 mm), No Hardware, Color Coded per MIL-Std 681
TT
Termination Type
Wire Leads
CG
Contact Gender
Male
CT
Connector Type
Plug
ISW
Insulated, Stranded Wire (MIL-W-22759/33)
26 AWG
CURRENT
Current
3 A
WCC
Wire Color Coding
Color Coded per MIL-Std 681
WL
Wire Length
36 (914) INCH (mm)
NOP
Number of Positions
9
SM
Shell Material
Aluminum alloy
SF
Shell Finish
Electroless Nickel
CF
Contact Finish
Gold
CM
Contact Material
Copper alloy
CR
Contact Resistance
8 mΩ
MMC
Max Mating Cycles
500
MH
Mounting Hardware
No Hardware
IM
Insulation Material
High Temperature LCP
CIF
Contact Insertion Force
6 (170) oz (gm)
MINOT
Min Operating Temp.
-65 (-55) °F (°C)
MAXOT
Max Operating Temp.
345 (175) °F (°C)
CWF
Contact Widthdrawal Force
0.5 (14) oz (gm)
WV
Withstanding Voltage
600 VAC RMS @ sea level