??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
SRD-FA
Description
DCLSW,DCLW,DCHW,DCXW,DCLSK,DCLK,DCHK,DCXK - Spring plunger Stainless steel body type·Spring plunger wrench
Bill of material
DCXW3-1.5
CODE
Code
FZ
Types of
TYPE
Load classification
ZTMAT
The main material
SUS304
QMAT
Front end material
QHAR
Front end hardness
THMAT
Spring material
SUS631
KSWD
Usable temperature
M
M (coarse thread)
S
mm
DD
d
1.0 mm
LL
15.0 mm
L
15.0 mm
B
b
0.9 mm
LOMIN
Minimum load (N)
mm
LOMAX
Maximum load (N)
mm
LINK
URL
https://www.srdfaa.com/product/1141603220424.html