??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
SRD-FA
Description
DCPAN,DCXKN,DCSPN,DCPKN,DCPAT,DCXKT,DCSPT,DCPKT,DCPAF,DCXKF,DCSPF,DCPKF - Knob plunger-standard type-self-locking type
Bill of material
DCXKT5
CODE
Code
TYPE
Type of thread head
TYPE1
Plunger type
XNMAT
Knob material
Aluminum alloy (black anodized treatment)
LW
Thread distinction
Fine teeth
ZTMAT
The main material
ZTSUR
Body surface treatment
XMAT
Pin material
XHAR
Pin hardness
XSUR
Pin surface treatment
THMAT
Spring material
SUS631J1
LMSUR
(Locking nut) surface treatment
LMMAT
(Locking nut) material
M
M (coarse thread)
LJ
Pitch (fine pitch)
0.50
D
10 mm
D1
8.1 mm
S
5 mm
B
2.0 mm
L
35.0 mm
L1
15 mm
L2
3.0 mm
L3
14.0 mm
L4
2.7 mm
L5
1.5 mm
SW1
7 mm
SW2
8 mm
SR
1.00 mm
LOMIN
Minimum load
1.00 N
LOMAX
Maximum load
6.00 N
LINK
URL
https://www.srdfaa.com/product/1141603220784.html