??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DCPPR - Press-in ball plunger roller type
Bill of material
DCPPR7
CODE
Code
DCPPR
ZTMAT
The main material
Polyacetal
QTMAT
Ball head material
Polyacetal
FQMAT
Sub ball material
SUS440C
THMAT
Spring material
SUS631J1
KSWD
Usable temperature
-30~80℃
D
mm
D1
9 mm
D2
0.0 mm
L
7.5 mm
S
1.5 mm
L1
1.0 mm
DD
d
4.76 mm
A
7.5 mm
B
1.5 mm
E
1.5 mm
C
0.8 mm
LOMIN
Minimum load (N)
0.1 mm
LOMAX
Maximum load (N)
2 mm
LINK
URL
https://www.srdfaa.com/product/1141603220304.html