??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
SRD-FA
Description
DCPSA,DCPSK,DCPRA,DCPRK - Knob plunger-short threaded part-resin knob
Bill of material
DCPSK12
CODE
Code
TYPE
type
TYPE1
type1
XNMAT
Knob material
Nylon 6 (black matt)
ZTMAT
The main material
SUM22L
ZTSUR
Body surface treatment
Blackening
XMAT
Pin material
S45C
XHAR
Pin hardness
50~60HRC
XSUR
Pin surface treatment
Blackening
THMAT
Spring material
SWP-B
LMMAT
(Locking nut) material
LMSUR
(Locking nut) surface treatment
M
M (coarse thread)
LJ
Pitch (fine pitch)
1.5
D
25 mm
D1
19.6 mm
B
6.0 mm
S
6 mm
L
45 mm
L1
10 mm
L2
5 mm
L3
6 mm
SW1
17 mm
SW2
18 mm
LOMIN
Minimum load (N)
7.0 N
LOMAX
Maximum load (N)
18.0 N
LINK
URL
https://www.srdfaa.com/product/1141603220840.html