??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
SRD-FA
Description
DCPVB,DCPBK,DCSVB,DCSVBK - Knob plunger-fine thread handle type
Bill of material
DCPBK16-6
CODE
Code
TYPE
type
BSMAT
Handle material
Nylon 6 (black matt)
ZTMAT
The main material
ZTSUR
Body surface treatment
XMAT
Pin material
XHAR
Pin hardness
XSUR
Pin surface treatment
THMAT
Spring material
LMMAT
(Locking nut) material
LMSUR
(Locking nut) surface treatment
M
M (coarse thread)
LJ
Pitch (fine pitch)
1.5
B
mm
S
10 mm
L
47 mm
L1
(L1)
30 mm
D
42 mm
H
15.5 mm
L2
8 mm
SW
24 mm
LOMIN
Minimum load (N)
12 N
LOMAX
Maximum load (N)
32.0 N
LINK
URL
https://www.srdfaa.com/product/1141603220902.html