??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Special Springs
Description
DCR3100_E - Controlled return cylinders
Bill of material
DCR3100-050-A-E
CODE
CU
Stroke
L
Total length
LMIN
Minimum length
RC
Reserves stroke
3
D
Diameter
67
FMIN
630 daN
FMAX
3140 daN
TMIN
0 °C
TMAX
80 °C
PMAX
250 bar
PMIN
30 bar
S
Surface
12.57 cm3
VMAX
Maximum speed
400 mm/s
W
kg
FIS
Fixing
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft