CU101B27100-SU
Definox
DCX3 DCX4 NEOS Changeover valves
DCX4 Changeover valves
Automatic DCX4
Automatic DCX4 Body TL
DCX4 Body TL with Sorio control top
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{definox/vannes20e020clapet20simple20e9tanche9ite920dcx320dcx420neos/vannes20e020clapet20simple20e9tanche9ite920dcx4/dcx420automatique/dcx420automatique20corps20tl/dcx420corps20tl20avec20boitier20sorio/vanne20e020clapet20dcx320dcx4.prj},{NB=CU101B27100-SU},{PREVIEW=../../../../../_pool_/83/06/dcx4_automatique_corps_tl_av_boitier_sorio.png},{REF=CU101B27100-SU},{DESC=DCX4 US 4\" Actionneur pneumatique NO Corps en T/L},{TUBE=97,4 / 101,6},{V=DCX4},{DIAM=US 4\"},{ACT=Actionneur pneumatique NO},{BODY=Corps en T/L},{MATB=1.4404},{MATS=MEMBRANE / PFA / EPDM},{FITTING=A souder},{DEFAULTSORTATTR=13356}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 514
HELP_VARIABLE
Company
Definox
Description
DCX3 DCX4 shut-off and divert valve - Automated DCX4 T/L body with Sorio control top
Bill of material
CU101B27100-SU
PREVIEW
REF
Reference
CU101B27100-SU
CU101B27100-SU
DESC
Description
DCX4 US 4" NO Pneumatic actuator T/L body
DCX4 US 4" NO Pneumatic actuator T/L body
TUBE
Ø Tube
97,4 / 101,6
97,4 / 101,6
V
Valve
DCX4
DIAM
Diameter
US 4"
US 4"
ACT
Actuator
NO pneumatic actuator
NO pneumatic actuator
BODY
Body
T/L body
MATB
Body material
1.4404
MATS
Seal material
Diaphragm / PFA / EPDM
Diaphragm / PFA / EPDM
FITTING
Fitting
To weld