??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 12
HELP_VARIABLE
Company
SRD-FA
Description
DCYAN,DCPYKN,DCSYN,DCYKN,DCYAT,DCPYKT,DCSAT,DCYKT,DCYAF,DCPYKF,DCSAF,DCYKF - Knob plunger-standard type-self-locking type
Bill of material
DCPYKT5
CODE
Code
TYPE
type
TYPE1
type1
LW
Thread
Fine teeth
XNMAT
Knob material
Aluminum alloy (black anodized treatment)
ZTMAT
The main material
ZTSUR
Body surface treatment
XMAT
Pin material
XHAR
Pin hardness
XSUR
Pin surface treatment
THMAT
Spring material
SUS631J1
LMSUR
(Locking nut) surface treatment
LMMAT
(Locking nut) material
M
M (coarse thread)
LJ
Pitch (fine pitch)
0.50
D
10 mm
D1
8.1 mm
S
5 mm
B
2.0 mm
L
41.0 mm
L1
15 mm
L2
3.0 mm
L3
14.0 mm
L4
2.7 mm
L5
1.5 mm
SW1
7 mm
SW2
8 mm
SR
1.00 mm
LOMIN
Minimum load (N)
1.00 N
LOMAX
Maximum load (N)
6.00 N
LINK
URL
https://www.srdfaa.com/product/1141603220789.html