??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-10247-A - falandizuoshuipingyajinshi
Bill of material
DDH-10247-A
CODE
DDH-10247-A
AZFS
anzhuangfanshi
falandizuo
YB
yaba
shixinyaba
ZTCZ
zhuticaizhi
tangang
JCL
jiachili
450 kg
YBZJ
yabazhuanjiao
95°
D
qigangzhijin
50
A
shouyamianji
19.625 cm^2
P
zuidaqiya
10(140)
WEI
zizhong
3620
FJ
fujian
DDH-SA-12300
LINK
link
https://www.srdfaa.com/product/1549756280608.html