??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-10249-A - falandizuoshuipingyajinshi
Bill of material
DDH-10249-A
CODE
DDH-10249-A
AZFS
anzhuangfanshi
falandizuo
YB
yaba
shixinyaba
ZTCZ
zhuticaizhi
tangang
JCL
jiachili
450 kg
YBZJ
yabazhuanjiao
95°
D
qigangzhijin
50
A
shouyamianji
19.625 cm^2
P
zuidaqiya
10(140)
WEI
zizhong
3640
FJ
fujian
DDH-FC-12300
LINK
link
https://www.srdfaa.com/product/1549760798944.html