??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-12275-A - falandizuoshuipingyajinshi
Bill of material
DDH-12275-A
CODE
DDH-12275-A
AZFS
anzhuangfanshi
falandizuo
YB
yaba
uxingwoba
ZTCZ
zhuticaizhi
tangang
JCL
jiachili
340 kg
YBZJ
yabazhuanjiao
86°
D
qigangzhijin
40
A
shouyamianji
12.56 cm^2
P
zuidaqiya
10(140)
WEI
zizhong
1800
FJ
fujian
DDH-FC-38312
LINK
link
https://www.srdfaa.com/product/1549753065840.html