??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-13009 - Clamp · Vertical type
Bill of material
DDH-13009
CODE
DDH-13009
MAT
Material
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force
MAX300 kg
YTLS
Type of press head screw
DDH-FC-044207
MAT2
Head material
NBR rubber
YBKQJD
Knob opening Angle
80 °
SBKQJD
Handle opening Angle
88 °
YB
handle
u-type
DZ
pedestal
The flange base
SB
hand shank
straight hand lever
WEI
weight
40 g
LINK
link
https://www.srdfaa.com/product/1141603220961.html