??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-20752-B - Clamp - Flange base - Horizontal compression type -U handle flange base
Bill of material
DDH-20752-B
CODE
DDH-20752-B
WTI
way to install
The flange base
HAD
handle
U take
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
75 kg
PA
The pressure Angle
94°
HC
Hand corner
76°
WEI
weight
100 g
AC
Accessories (Press head screws)
DDH-SA-053008
LINK
link
https://www.srdfaa.com/product/1600628229472.html