??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-22382 - Clamp - Straight base - Horizontal compression type - Short open pressure handle straight base
Bill of material
DDH-22382
CODE
DDH-22382
WTI
way to install
Straight base
HAD
handle
Short open pressure handle
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
250 kg
PA
The pressure Angle
75°
HC
Hand corner
70°
WEI
weight
190 g
AC
Accessories (Press head screws)
DDH-SA-065010
LINK
link
https://www.srdfaa.com/product/1628434925376.html