??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-302-DM - Clamp · Push-pull type
Bill of material
DDH-302-DM
CODE
code
DDH-302-DM
MAT
material
SS400
SUR
surface treatment
Gloss galvanized
JCL
Holding force
MAX160 kg
YTLS
Type of press head screw
Attached to the nut
MAT2
Head material
SS400
YBKQJD
Knob opening Angle
45 °
XC
Strokemm
10.0 mm
WEI
weight
454 g
LINK
link
https://www.srdfaa.com/product/1141603221409.html