??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-30513 - Clamp - Flange base - push and pull compression type - stroke 76mm
Bill of material
DDH-30513
CODE
DDH-30513
WTI
way to install
The flange base
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
1600 kg
STR
route
76
HC
Hand corner
180°
WEI
weight
4060 g
AC
Accessories (Press head screws)
DDH-SA-185025
LINK
link
https://www.srdfaa.com/product/1657470760768.html