??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
DDH-30607M - Clamp - Flange base - push and pull compression type - stroke 41.3mm
Bill of material
DDH-30607M
CODE
DDH-30607M
WTI
way to install
The flange base
MAT
texture
SS400
SUR
surface treatment
galvanize
CP
chucking power
318 kg
STR
route
41.3
HC
Hand corner
180°
WEI
weight
700 g
AC
Accessories (Press head screws)
DDH-SA-085012
LINK
link
https://www.srdfaa.com/product/1657477135712.html