카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DDPE5RJL-C100/20N-II/IOLK12
Duplomatic
Group 8: PROPORTIONAL VALVES
83 350 DDPE*J* Pilot operated directional control valves with proportional control feedback and integrated electronics - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08, ISO 4401-10, ISO 4401-11
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{duplomatic/08_proportional_valves/83350/83350_ddpe_jl_asmtab.prj},{NB=DDPE5RJL-C100/20N-II/IOLK12},{IDNR=},{TIPO=DDP},{E=E},{DN=5R},{GL=JL},{ST=C},{SF=100},{GU=N},{P=I},{D=I},{RS=IOL},{K12=K12},{W=},{STEK2=OFF},{PPATH=83350_ddpe_jl_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
DDPE*JL - Directional control valves, pilot operated, with feedback and compact OBE
Bill of material
DDPE5RJL-C100/20N-II/IOLK12
TIPO
Type
DDP
E
Electric proportional control
E
DN
Size
5R = ISO 4401-05 (CETOP R05)
7 = ISO 4401-07 (CETOP 07)
8 = ISO 4401-08 (CETOP 08)
9 = ISO 4401-08 with oversize ports
10 = ISO 4401‐10
11 = ISO 4401‐10 oversize ports
5R = ISO 4401-05 (CETOP R05)
7 = ISO 4401-07 (CETOP 07)
8 = ISO 4401-08 (CETOP 08)
9 = ISO 4401-08 with oversize ports
10 = ISO 4401‐10
11 = ISO 4401‐10 oversize ports
GL
Compact electronics for valves with feedback
JL
ST
Spool type
C = closed centre
A = open centre
C = closed centre
A = open centre
SF
Spool nominal flow rate
100 l/min
100 l/min
SER
Series No.
20
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
P
Pilot supply
I = internal
E = external
I = internal
E = external
D
Drainage
I = internal
E = external
I = internal
E = external
RS
Interface
IOL = IO-Link interface
E0 = analogue, voltage ±10V
E1 = analogue, current 4/20 mA
CA = CAN Open
IOL = IO-Link interface
E0 = analogue, voltage ±10V
E1 = analogue, current 4/20 mA
CA = CAN Open
K12
Connector 5 pin M12
K12
W
Surface treatment
-
W7 = zinc-nickel,galvanic
-
W7 = zinc-nickel,galvanic